1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Saw 150S (with Chain Vise)

REX RECIPROCATING PIPE SAW

Hyper Saw 150S (with Chain Vise)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,455.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cutting right angles of any existing pipe.
· Safety has been improved by the adoption of a slow starter switch function.
· Equipped as standard with a chain vise that can hold the 8-inch (200A) model.
· Exhibits resilient power even at low speed.
[Applications]
· For removing existing pipes, etc.

Part Number
380150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,455.43

REX RECIPROCATING PIPE SAW 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Reciprocating Saw (Pipe Saw) Stroke times(min-1) 950~2050 Stroke(mm) 26
Power Consumption(W) 1200 Double Insulation NA Trusco Code 337-9710
Mass(g) 4000 Power Supply(V) AC100V Features Ideal for cutting right angles of any existing pipe
Cord Length 2.5m

Please check the type/dimensions/specifications of the part 380150 in the Hyper Saw 150S (with Chain Vise) series.