(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cutting near a wall with the blade bent is possible.
· Can also be used for saber saws (reciprocating saws) manufactured by Makita or Hitachi.
[Applications]
· For cutting mild steel materials such as steel pipes and angles as well as non-ferrous metals such as aluminum and brass.
Part Number |
---|
61360 |
61460 |
61461 |
A61359 |
A61361 |
A61362 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth | Length (mm) | Capability (A) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 272.89 | ASD RECIPROCATING PIPE SAW | 10 Piece(s) | 10 Day(s) | 18-Shaped | 150 | Up to 50 | 274-8363 | 190 | ||
฿ 388.58 | ASD RECIPROCATING PIPE SAW | 10 Piece(s) | 12 Day(s) | 14-Shaped | 250 | ~125 | 274-8371 | 320 | ||
฿ 389.36 | ASD RECIPROCATING PIPE SAW | 10 Piece(s) | 12 Day(s) | 18-Shaped | 250 | ~125 | 274-8380 | 325 | ||
฿ 272.12 | ASD RECIPROCATING PIPE SAW | 10 Piece(s) | 12 Day(s) | 14-Shaped | 150 | Up to 50 | 254-9298 | 185 | ||
฿ 340.41 | ASD RECIPROCATING PIPE SAW | 10 Piece(s) | 10 Day(s) | 14-Shaped | 200 | ~100 | 254-9301 | 255 | ||
฿ 340.41 | ASD RECIPROCATING PIPE SAW | 10 Piece(s) | 12 Day(s) | 18-Shaped | 200 | ~100 | 254-9310 | 255 |
Loading...
Product Type | Other Related Products | Number Contained In A Packet(piece) | 10 | Compatible Model | Reciprocating Saw 3311 Eco, Tiger Saw (*Pipe saw 165S can also be used), etc. |
---|---|---|---|---|---|
Features | Cutting near a wall with the blade bent is possible. |
How can we improve?
How can we improve?