1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Pads 75 mm (Dual-Use Type)

PARTS FOR DISC GRINDER

Rubber Pads 75 mm (Dual-Use Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dual-purpose lock nut is provided, which can be used with a dedicated pin wrench.
[Applications]
· For sanding discs (disc paper).

Features

●Can be used with a dedicated pin wrench since the dual purpose lock nut is set.

Usage

●For Sanding Disk(disk paper).

Specification

●Outer Diameter(mm):75
●Thickness(mm):12
●Screw Diameter(mm):M10(P1.5)
●SPQ(piece):6
●Made by Hitachi, Makita, Ryobi, Bosch etc.
Part Number
DP-RP75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 323.00

PARTS FOR DISC GRINDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Part Type Pad Outer Diameter(mm) 75
Thickness(mm) 12 Thread Diameter(mm) M10(P1.5) Trusco Code 232-5683
Features A dual-purpose lock nut is provided, which can be used with a dedicated pin wrench. Application For sanding discs (disc paper). Specifications Hitachi, Makita, Ryobi, Bosch and others
Mass(g) 63

Please check the type/dimensions/specifications of the part DP-RP75 in the Rubber Pads 75 mm (Dual-Use Type) series.