(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Drum Can Cutter

Explosion-Proof Drum Can Cutter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of D-CUT-NO

  • Product Category
    Cutter
  • Approval Acquired
    None
  • Total Length(mm)
    575
  • Mass(g)
    3000
  • Side(mm)
    150
  • Height(mm)
    150
  • Blade Material
    Beryllium copper
  • JAN Code
    4562118670590
  • Trusco Code
    456-8303
  • Features
    Setting is easy and it requires little strength to open the can. Can be used at petrochemical plants, refineries, smelting works, ships, gas plants, paint factories, chemical plants, etc. that should avoid sparks. Can be used to cut the lids of steel drum cans.
Part Number
D-CUT-NO SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,196.00

฿ 27,780.32

OTY NON-SPARKING DRUM CUTTER 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Category
    Cutter
  • Approval Acquired
    None
  • Total Length(mm)
    575
  • Mass(g)
    3000
  • Side(mm)
    150
  • Height(mm)
    150
  • Blade Material
    Beryllium copper
  • JAN Code
    4562118670590
  • Trusco Code
    456-8303
  • Features
    Setting is easy and it requires little strength to open the can. Can be used at petrochemical plants, refineries, smelting works, ships, gas plants, paint factories, chemical plants, etc. that should avoid sparks. Can be used to cut the lids of steel drum cans.

Product Description

Setting is easy and it requires little strength to open the can. Can be used at petrochemical plants, refineries, smelting works, ships, gas plants, paint factories, chemical plants, and other places that should avoid sparks. Used to cut the lids of steel drums.

Specifications of D-CUT-NO

  • Product Category
    Cutter
  • Approval Acquired
    None
  • Total Length(mm)
    575
  • Mass(g)
    3000
  • Side(mm)
    150
  • Height(mm)
    150
  • Blade Material
    Beryllium copper
  • JAN Code
    4562118670590
  • Trusco Code
    456-8303
  • Features
    Setting is easy and it requires little strength to open the can. Can be used at petrochemical plants, refineries, smelting works, ships, gas plants, paint factories, chemical plants, etc. that should avoid sparks. Can be used to cut the lids of steel drum cans.
Part Number
D-CUT-NO SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,196.00

฿ 27,780.32

OTY NON-SPARKING DRUM CUTTER 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1