(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Use Endoscope with Liquid Crystal Monitor IES Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of IES-120

  • Product Type
    Tube Scope
  • Camera Head Diameter(mm)
    12.0
  • Cable Length(mm)
    1000
  • Overall Length(mm)
    215
  • Width(mm)
    156
  • Height(mm)
    96
  • Monitor Size(Inch)
    3.5
  • Trusco Code
    366-3965
  • Intended Use
    Maintenance and inspection of automobile and machinery interiors. Inspection inside plumbing. Interior inspections of air-conditioning equipment, etc.
  • Accessories
    Dedicated Hard Case, Cable, 9 V Alkaline Battery for Testing, Camera Head Protection Cap
  • Mass(g)
    482
Part Number
IES-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,511.48

STW SCOPES 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Tube Scope
  • Camera Head Diameter(mm)
    12.0
  • Cable Length(mm)
    1000
  • Overall Length(mm)
    215
  • Width(mm)
    156
  • Height(mm)
    96
  • Monitor Size(Inch)
    3.5
  • Trusco Code
    366-3965
  • Intended Use
    Maintenance and inspection of automobile and machinery interiors. Inspection inside plumbing. Interior inspections of air-conditioning equipment, etc.
  • Accessories
    Dedicated Hard Case, Cable, 9 V Alkaline Battery for Testing, Camera Head Protection Cap
  • Mass(g)
    482

Product Description

[Features]
· Adopts a large 3.5" LCD monitor.
· It is lightweight and can be easily operated with one hand.
· The cable and camera head are dustproof and waterproof in accordance with IP67.
· Since the built-in LED brightness is adjustable, it can also be used in dark places.
· 3 types of tip tools have been equipped as standard, a lateral-viewing mirror, a magnet, and a pick-up hook. (12 mm cable type only)
· 1 button can be used to rotate the display 180 degrees and zoom.
[Applications]
· For inspection of automobiles and machine interior.
· Inspection of the inside of piping.
· Interior inspections of air-conditioning equipment, etc.

Specifications of IES-120

  • Product Type
    Tube Scope
  • Camera Head Diameter(mm)
    12.0
  • Cable Length(mm)
    1000
  • Overall Length(mm)
    215
  • Width(mm)
    156
  • Height(mm)
    96
  • Monitor Size(Inch)
    3.5
  • Trusco Code
    366-3965
  • Intended Use
    Maintenance and inspection of automobile and machinery interiors. Inspection inside plumbing. Interior inspections of air-conditioning equipment, etc.
  • Accessories
    Dedicated Hard Case, Cable, 9 V Alkaline Battery for Testing, Camera Head Protection Cap
  • Mass(g)
    482
Part Number
IES-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,511.48

STW SCOPES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cables and camera heads are dustproof and waterproof IP67 equivalent.
●LED lighting that is adjustable light intensity is built-in, so it can be used in dark places.
●Three types, side viewing mirrors, magnets, pickup hooks are equipped as standard tools

Usage

●Maintenance inspection of automobile and machine interior.
●Internal inspection of the air conditioning equipment and others.

Specification

●Total Length x W x H(mm):215 x 156 x 96
●Monitor Size(inch):3.5
●Cable Length(m):1
●SPQ(piece):1

Accessories

●Dedicated Hard case, Cable, 9V Alkaline Dry Battery for Testing, Camera Head Protection Cap