(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Vertical Type Motor Wrench (AOM68)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AOM68
AOM68G
AOM68V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 1,688.90

HTT MOTOR WRENCHES 1 Piece(s) 31 Day(s) Silver 254-2382

฿ 1,688.90

HTT MOTOR WRENCHES 1 Piece(s) 31 Day(s) Gold 254-2391

฿ 1,688.90

HTT MOTOR WRENCHES 1 Piece(s) 31 Day(s) Violet 254-2404

Basic Specifications

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    62
  • Overall Length(mm)
    198
  • Mass(g)
    245
  • Intended Use
    For tightening electroplated ornamental/sanitary piping, such as trap pipes, faucets, low tanks etc.

Product Description

[Features]
· Aluminum alloy body.
· With resin cover for the abutment joint, resisting scratches to the decorative nut, etc.
[Applications]
· For tightening plated ornamental/sanitary piping, such as trap pipes, faucets, low tanks, etc.

Part Number
AOM68
AOM68G
AOM68V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 1,688.90

HTT MOTOR WRENCHES 1 Piece(s) 31 Day(s) Silver 254-2382

฿ 1,688.90

HTT MOTOR WRENCHES 1 Piece(s) 31 Day(s) Gold 254-2391

฿ 1,688.90

HTT MOTOR WRENCHES 1 Piece(s) 31 Day(s) Violet 254-2404

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The materials of the main body are aluminum alloy.
●Hard to scratch the decoration nut etc., with the resin cover on the fitting part.

Usage

●For tighten the ornamental hygiene piping and plated trap pipe, water tap, low tank and the like.

Specification

●Max Opening(mm):68
●Total Length(mm):198
●Opening Height (mm):62
●SPQ(piece):6