(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Motor Wrenches

A monkey wrench is a work tool that can tighten with a wider jaw capacity than an adjustable wrench without damaging the soft material or plating of the fitting. It is suitable for attaching and detaching various water faucet devices, and is mainly used for turning hex nuts in piping. There are 2 types of monkey wrenches: horizontal type that slides with a worm gear to adjust the jaw capacity, and vertical type that has a shorter overall length and is convenient for tightening in tight spaces. The jaw of the monkey wrench does not have a blade, so it is suitable for tightening plated nuts and flexible nuts such as copper, brass, and gunmetal. The maximum aperture is generally 60 mm to 80 mm, but the vertical shape has a narrower jaw capacity. Most are made of lightweight aluminum alloy, but for tightening that requires a large torque, there is also a monkey wrench made of steel and with a skeletonized handle for weight reduction.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 12 Day(s) or Less
  • 20 Day(s) or Less
  • Others
13 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Monkey Wrenches MF230, MFN280
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Monkey Wrenches MF230, MFN280

    SUPER TOOL

    Monkey wrenches used to tighten flexible nuts.
    [Features]
    · The opening is large and the application is wide as compared with adjustable wrenches.
    [Application]
    · Ideal for tightening flexible nuts such as plated nuts, copper, brass, plane metal, etc.
    From: ฿ 570.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fast-Feed Wide Motor Wrench
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Fast-Feed Wide Motor Wrench

    SUPER TOOL

    Speedy operation with one push quick-feed mechanism
    From: ฿ 880.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Aluminum Vertical Type Motor Wrench
    Aluminum Vertical Type Motor Wrench
    Aluminum Vertical Type Motor Wrench
    Aluminum Vertical Type Motor Wrench

    Aluminum Vertical Type Motor Wrench

    HIT

    [Features]
    · Aluminum alloy body.
    · With resin cover for the abutment joint, resisting scratches to the decorative nut, etc.
    [Applications]
    · For tightening plated ornamental/sanitary piping, such as trap pipes, faucets, low tanks, etc.
    From: ฿ 1,688.90
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Motor Wrench Aluminum Quick

    Motor Wrench Aluminum Quick

    MCC CORPORATION

    [Features]
    · The quick worm-screw mechanism allows fast size adjustments.
    · It is made of aluminum alloy that does not easily scratch the plating nut.
    [Applications]
    · For tightening and loosening plating nuts, etc.
    From: ฿ 1,418.38
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toe Key Wrench

    Toe Key Wrench

    MCC CORPORATION

    [Features]
    · This is a compact design with a short, vertical handle.
    · Uses a quick worm-screw opening mechanism. Work efficiency is greatly boosted.
    [Applications]
    · For tightening sanitary piping (water faucet, trap piping, rotor ring, etc.) nuts, decorative nuts, fittings, etc.
    From: ฿ 1,589.91
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Attachment
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Attachment

    SUPER TOOL

    2 per 1 Set
    From: ฿ 218.88
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vertical type aluminum motor wrench
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Vertical type aluminum motor wrench

    SUPER TOOL

    Aluminum alloy which does not damage the nuts on decorative sanitary pipes
    From: ฿ 634.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ratchet Type Vertical Aluminum Adjustable Wrench
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Ratchet Type Vertical Aluminum Adjustable Wrench

    SUPER TOOL

    Wide Type Ratchet Mechanism
    From: ฿ 1,543.72
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wide Motor Wrench, Thin Lightweight Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Wide Motor Wrench, Thin Lightweight Type

    SUPER TOOL

    Compared to the monkey wrench, it features a larger opening and can be used for a wide range of applications.
    From: ฿ 967.79
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Box Wrench

    Offset Box Wrench

    RIDGID

    [Features]
    · The hexagonal jaw firmly grasps a variety of items from all angles, including hex nuts, square nuts, union nuts and valves.
    [Applications]
    · For drainage piping nuts under sinks.
    From: ฿ 3,470.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Motor wrench

    Motor wrench

    LOBTEX

    Smooth opening width adjustment up to 70 mm is possible. The holding portion is perfect for tightening soft nuts on plated articles, copper, or brass without damaging them.
    From: ฿ 1,288.33
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminum Motor Wrench
    Until 30/04/2024
    Aluminum Motor Wrench
    Aluminum Motor Wrench

    Sale
    Until 30/04/2024

    Aluminum Motor Wrench

    SUPER TOOL

    [Features]
    · Compared to the monkey wrench, it features a larger opening and can be used for a wide range of applications.
    · Ideal for tightening plated nuts and soft nuts such as copper, brass, gunmetal, etc.
    From: ฿ 971.69
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminum Fast-Feed Wide Motor Wrench
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Aluminum Fast-Feed Wide Motor Wrench

    SUPER TOOL

    [Features]
    · One push quick-feed mechanism allows speedy adjustment of opening.
    · Ideal for tightening plated nuts and soft nuts such as copper, brass, gunmetal, etc.
    From: ฿ 1,409.63
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Maximum Opening(mm)
Mouth Depth(mm)
Overall Length(mm)
Mass(g)
You can add up to 6 items per a category to the compare list.
Sale
Monkey Wrenches MF230, MFN280
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Fast-Feed Wide Motor Wrench
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Aluminum Vertical Type Motor Wrench
Aluminum Vertical Type Motor Wrench
Aluminum Vertical Type Motor Wrench
Aluminum Vertical Type Motor Wrench
You can add up to 6 items per a category to the compare list.
Motor Wrench Aluminum Quick
You can add up to 6 items per a category to the compare list.
Toe Key Wrench
You can add up to 6 items per a category to the compare list.
Sale
Attachment
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Vertical type aluminum motor wrench
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Ratchet Type Vertical Aluminum Adjustable Wrench
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Wide Motor Wrench, Thin Lightweight Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Offset Box Wrench
You can add up to 6 items per a category to the compare list.
Motor wrench
You can add up to 6 items per a category to the compare list.
Sale
Aluminum Motor Wrench
Until 30/04/2024
Aluminum Motor Wrench
Aluminum Motor Wrench
You can add up to 6 items per a category to the compare list.
Sale
Aluminum Fast-Feed Wide Motor Wrench
Until 30/04/2024
Brand

SUPER TOOL

SUPER TOOL

HIT

MCC CORPORATION

MCC CORPORATION

SUPER TOOL

SUPER TOOL

SUPER TOOL

SUPER TOOL

RIDGID

LOBTEX

SUPER TOOL

SUPER TOOL

Product Series

Monkey Wrenches MF230, MFN280

Fast-Feed Wide Motor Wrench

Aluminum Vertical Type Motor Wrench

Motor Wrench Aluminum Quick

Toe Key Wrench

Attachment

Vertical type aluminum motor wrench

Ratchet Type Vertical Aluminum Adjustable Wrench

Wide Motor Wrench, Thin Lightweight Type

Offset Box Wrench

Motor wrench

Aluminum Motor Wrench

Aluminum Fast-Feed Wide Motor Wrench

From

฿ 570.00

Special Price

On Sale Until 30/04/2024

฿ 880.00

Special Price

On Sale Until 30/04/2024

฿ 1,688.90

฿ 1,418.38

฿ 1,589.91

฿ 218.88

Special Price

On Sale Until 30/04/2024

฿ 634.00

Special Price

On Sale Until 30/04/2024

฿ 1,543.72

Special Price

On Sale Until 30/04/2024

฿ 967.79

Special Price

On Sale Until 30/04/2024

฿ 3,470.00

฿ 1,288.33

฿ 971.69

Special Price

On Sale Until 30/04/2024

฿ 1,409.63

Special Price

On Sale Until 30/04/2024

Days to Ship Same day Same day 31 Day(s) 31 Day(s) 31 Day(s) 20 Day(s) 3 Day(s) Same day 12 Day(s) 1 Day(s) 31 Day(s) 12 Day(s) 1 Day(s)
Maximum Opening(mm)60 ~ 7580687068-68688029~67700–60 ~ 0–750–80
Mouth Depth(mm)34 ~ 4248623556-606048--34 ~ 4048
Overall Length(mm)235 ~ 285284198260200-205210284240280235 ~ 285284
Mass(g)430 ~ 640460245280230-215265450600630202 ~ 289359

Loading...

  1. 1

Related Categories to Motor Wrenches