1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Tester (Leak Current Measurement Type)

YMI DIGITAL CLAMP METERS

Clamp Tester (Leak Current Measurement Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Leakage current for the commercial frequency component only can also be measured by the frequency switching function.
· Medium bore type which can be used for leakage current measurements.
· The load current can be measured up to 400 A.
[Applications]
· For measuring leakage current of low voltage circuits or electric equipment.

Part Number
CL-340 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,500.00

฿ 12,428.50

YMI DIGITAL CLAMP METERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (Leak Current Measurement Type) DC Voltage(V) - Alternating Current Voltage(V) -
Direct Current Voltage(A) - Alternating Electrical Current(A) 400 Resistance(Ω) -
Signal Detection Method Average rectification (MEAN) Width(mm) 81 Depth(mm) 40
Height(mm) 185 Maximum Display(Count) 3999 Trusco Code 337-9442
Mass(g) 270 Features Leakage current for the commercial frequency component only can also be measured by the frequency selection function. Power Supply AAA Batteries (R03) x 2 (Included)
Maximum Measuring Conductor Diameter(mm) 40 leak current(mA) 40

Please check the type/dimensions/specifications of the part CL-340 in the Clamp Tester (Leak Current Measurement Type) series.