1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R Calipers

MKE PROTRACTORS RADIUS GAUGES

R Calipers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,039.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Conventionally, it was necessary to prepare several radius plate gauges to measure a radius, but the newly developed radius calipers alone can measure radii of 0.5 to 150 mm.
· Can be used the same way as calipers.
[Applications]
· As an instrument for measuring external diameters of piping for civil engineering work and wheel external diameters of axles.
· For checking the roundness when cutting sheet metals.
· For designers performing curve (R) verification.

 
Part Number
RC-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,039.65

MKE PROTRACTORS RADIUS GAUGES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Pole Type Without Pole Size(mm) 180×39.5×16
Trusco Code 311-0168 Mass(g) 200 Instrumental Error ±0.2mm
Measurement range (mm) 0.5~150 Depth Bar NA Material (Main Body) Stainless Steel (SUS420J2)
Application The product is used as an instrument for measuring external diameters of piping for civil engineering work and wheel external diameters of axles Features Conventionally, it was necessary to prepare several radius plate gauges to measure a radius, but the newly developed radius calipers alone can measure radius of 0.5 to 150 mm. Can be used in the same sense as using a slide gauge.

Please check the type/dimensions/specifications of the part RC-150 in the R Calipers series.