1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Protractor

MKE PROTRACTORS RADIUS GAUGES

Micro Protractor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,145.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 1 minute direct reading with micro head.
· The coarse movement / inching / rotation clamp is operated with one touch.
· Can measure two-sided narrow angles and can be used for measuring bent angles of sheet metal and prism optics.
· Heavy duty type (high rigidity) available: Model MP-101ST (separately quoted).
[Applications]
· Angle measurement for objects from welded steel frames to golf clubs.

 
Part Number
MP-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,145.43

MKE PROTRACTORS RADIUS GAUGES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protractor Measuring Range 0 to 360° Minimum Display(°) 0.16
Pole Type Without Pole Trusco Code 465-7403 Mass(g) 460
Instrumental Error ±2´ Specifications 360° Range with 1' Increment Measurements Accessory Blade: 150 mm/300 mm, Set Square
Material (Main Body) Stainless Steel (SUS420J2) Features Uses a one-minute direct reading method by microhead. Coarse movement, fine movement, and rotation clamp can be performed in a single touch. Can measure two-sided narrow angles and can be used for measuring bent angles of sheet metal and prism optics.

Please check the type/dimensions/specifications of the part MP-101 in the Micro Protractor series.