1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Height Gauge Bevel

MKE MARKING LASERS BEVEL BOXES

Height Gauge Bevel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,744.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted on a height gauge or calipers.
· Uses a newly developed measurement probe that fits closely to the workpiece.
· Includes an output terminal.
[Applications]
· Used for the side-to-side included angle of small accessories.
· Use as a post-machining inspection tool.
· Can be ingeniously used in narrow spaces.

 
Part Number
HG-36 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,744.94

฿ 14,569.11

MKE MARKING LASERS BEVEL BOXES 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Angle Meter Measuring Range 0 to 360° Minimum Display(°) 0.16
Pole Type Without Pole Size(mm) 107.5×57×27.75 Trusco Code 311-0141
Mass(g) 300 Instrumental Error ±5´ Accessory Bracket (For Height Gauge Mounting)/Clamp Screw
Power Supply AAA Batteries x 2 (Included) Material (Main Body) Aluminum/Plastic Material (probe) Stainless steel (SUS301)
Features Can be mounted on a height gauge or caliper. Uses a newly developed measurement element that attaches to the workpiece. With output terminal.

Please check the type/dimensions/specifications of the part HG-36 in the Height Gauge Bevel series.