(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Stainless Steel Pressure Tank (TP700)

Small Capacity Stainless Steel Pressure Tank (TP700)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP300 SALE
TP500-U SALE
TP700 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Details
(L)
Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 26,757.75

฿ 24,461.94

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 0.3 125 467-5991 1.3 1 unit

฿ 28,717.84

฿ 26,064.31

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 0.5 187 467-6009 1.5 1 unit

฿ 30,195.49

฿ 27,668.13

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 0.7 238 467-6017 1.7 1 unit

Basic Specifications

  • Product Model
    Compression Tank
  • Capacity(L)
    ~ 4.9
  • Material
    SUS304
  • Inner Diameter(mm)
    72
  • Material: Gasket
    Viton Rubber
  • Use Pressure(MPa)
    0.49 or Less
  • Specifications
    Lid Attachment/Detachment Ferrule Clamp Type, Material Exit Port (bottom portion) R1/4, Port (lid) Rc 1/4
  • Amount Of Content
    1 unit

Product Description

[Features]
· This is a small-capacity tank. Using a dedicated holder, it can be fixed to a device, etc.
[Applications]
· For pressure feeding liquids.

Part Number
TP300 SALE
TP500-U SALE
TP700 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Details
(L)
Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 26,757.75

฿ 24,461.94

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 0.3 125 467-5991 1.3 1 unit

฿ 28,717.84

฿ 26,064.31

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 0.5 187 467-6009 1.5 1 unit

฿ 30,195.49

฿ 27,668.13

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 0.7 238 467-6017 1.7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1