(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel pressure tank TB/TM/TN series (TM5B)

Stainless steel pressure tank TB/TM/TN series (TM5B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB5N SALE
TB10N SALE
TB20N SALE
TM5B SALE
TM5SRV SALE
TM10B SALE
TM10SRV SALE
TM18SRV SALE
TM21B SALE
TN5B SALE
TN10B SALE
TN20B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Inner Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Opening Angle Inner Diameter
(mm)
Specifications Mass
(kg)
Amount Of Content

฿ 74,969.00

฿ 64,660.76

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 158 427 467-5860 7400 - Lid removable ferrule clamp type, Inner/outer surface buffed and polished finishing, Port(lid) 2-Rc1/4, Rc1/8 * TB10N and TB20N is Rc3/8,Rc1/4, Rc1/8 (with handle) Material extraction mouth (bottom part) Rc3/8 - 1 unit

฿ 98,506.00

฿ 84,961.43

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 208 474 467-5843 12000 - Lid removable ferrule clamp type, Inner/outer surface buffed and polished finishing, Port(lid) 2-Rc1/4, Rc1/8 * TB10N and TB20N is Rc3/8,Rc1/4, Rc1/8 (with handle) Material extraction mouth (bottom part) Rc3/8 - 1 unit

฿ 122,043.00

฿ 99,074.51

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 208 727 467-5851 14800 - Lid removable ferrule clamp type, Inner/outer surface buffed and polished finishing, Port(lid) 2-Rc1/4, Rc1/8 * TB10N and TB20N is Rc3/8,Rc1/4, Rc1/8 (with handle) Material extraction mouth (bottom part) Rc3/8 - 1 unit

฿ 26,909.41

฿ 21,511.38

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 226.4 290 467-5916 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.3 1 unit

฿ 19,642.49

฿ 16,841.47

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 226 210 467-5924 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.1 1 unit

฿ 29,382.26

฿ 24,860.33

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 226.4 420 467-5878 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.7 1 unit

฿ 21,180.81

฿ 18,446.37

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 226 365 467-5886 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.7 1 unit

฿ 23,714.32

฿ 20,451.23

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 18 226 550 467-5894 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 3.5 1 unit

฿ 32,458.88

฿ 27,268.71

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 226.4 678 467-5908 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 3.9 1 unit

฿ 56,228.00

฿ 51,729.76

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 180 411 467-5983 5500 97 Port (Lid) 2-Rc 1/4, Rc 1/8, Outlet Material (Bottom) Rc 3/8 - 1 unit

฿ 58,843.00

฿ 50,752.09

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 250 410 467-5967 7500 97 Port (Lid) 2-Rc 1/4, Rc 1/8, Outlet Material (Bottom) Rc 3/8 - 1 unit

฿ 62,766.00

฿ 54,135.68

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 250 625 467-5975 9800 97 Port (Lid) 2-Rc 1/4, Rc 1/8, Outlet Material (Bottom) Rc 3/8 - 1 unit

Basic Specifications

  • Product Model
    Compression Tank
  • Material
    SUS304
  • Material: Gasket
    Viton Rubber
  • Use Pressure(MPa)
    0.49 or Less
  • Amount Of Content
    1 unit

Product Description

[Features]·The TB series is suitable for pressurized feeding of medium to high viscosity materials. The wide opening makes maintenance such as cleaning easy. ·The TM series is a stainless steel pressurized container that is ideal for pressurized and pressure-fed low-viscosity liquids. ·The TN series is a type in which the opening is smaller than the body diameter.

Part Number
TB5N SALE
TB10N SALE
TB20N SALE
TM5B SALE
TM5SRV SALE
TM10B SALE
TM10SRV SALE
TM18SRV SALE
TM21B SALE
TN5B SALE
TN10B SALE
TN20B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Inner Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Opening Angle Inner Diameter
(mm)
Specifications Mass
(kg)
Amount Of Content

฿ 74,969.00

฿ 64,660.76

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 158 427 467-5860 7400 - Lid removable ferrule clamp type, Inner/outer surface buffed and polished finishing, Port(lid) 2-Rc1/4, Rc1/8 * TB10N and TB20N is Rc3/8,Rc1/4, Rc1/8 (with handle) Material extraction mouth (bottom part) Rc3/8 - 1 unit

฿ 98,506.00

฿ 84,961.43

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 208 474 467-5843 12000 - Lid removable ferrule clamp type, Inner/outer surface buffed and polished finishing, Port(lid) 2-Rc1/4, Rc1/8 * TB10N and TB20N is Rc3/8,Rc1/4, Rc1/8 (with handle) Material extraction mouth (bottom part) Rc3/8 - 1 unit

฿ 122,043.00

฿ 99,074.51

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 208 727 467-5851 14800 - Lid removable ferrule clamp type, Inner/outer surface buffed and polished finishing, Port(lid) 2-Rc1/4, Rc1/8 * TB10N and TB20N is Rc3/8,Rc1/4, Rc1/8 (with handle) Material extraction mouth (bottom part) Rc3/8 - 1 unit

฿ 26,909.41

฿ 21,511.38

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 226.4 290 467-5916 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.3 1 unit

฿ 19,642.49

฿ 16,841.47

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 226 210 467-5924 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.1 1 unit

฿ 29,382.26

฿ 24,860.33

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 226.4 420 467-5878 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.7 1 unit

฿ 21,180.81

฿ 18,446.37

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 226 365 467-5886 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 2.7 1 unit

฿ 23,714.32

฿ 20,451.23

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 18 226 550 467-5894 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 3.5 1 unit

฿ 32,458.88

฿ 27,268.71

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 226.4 678 467-5908 - 81 x 97 Ellipse One-Touch Lever Lock Type Attachment/Detachment Lid 3.9 1 unit

฿ 56,228.00

฿ 51,729.76

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 180 411 467-5983 5500 97 Port (Lid) 2-Rc 1/4, Rc 1/8, Outlet Material (Bottom) Rc 3/8 - 1 unit

฿ 58,843.00

฿ 50,752.09

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 250 410 467-5967 7500 97 Port (Lid) 2-Rc 1/4, Rc 1/8, Outlet Material (Bottom) Rc 3/8 - 1 unit

฿ 62,766.00

฿ 54,135.68

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 250 625 467-5975 9800 97 Port (Lid) 2-Rc 1/4, Rc 1/8, Outlet Material (Bottom) Rc 3/8 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1