(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pot, Capacity 48–165 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,753.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-4640 SALE
SH-4645 SALE
SH-4650 SALE
SH-4655 SALE
SH-4660 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 17,753.00

฿ 12,977.44

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 ~ 59 48 410 480 400 400 500-6571 4950 1 pc.

฿ 24,379.00

฿ 22,428.68

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 60 ~ 99 68 465 530 450 450 500-6589 6400 1 pc.

฿ 32,215.00

฿ 29,637.80

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 60 ~ 99 94 510 580 500 500 500-6597 8500 1 pc.

฿ 45,709.00

฿ 42,052.28

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 100 ~ 130 565 630 550 550 500-6601 10500 1 pc.

฿ 52,240.00

฿ 48,060.80

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 100 ~ 165 615 680 600 600 500-6619 12800 1 pc.

Basic Specifications

  • Product Type
    Tank
  • Material
    SUS304
  • Body / Option
    Main Body
  • Handle
    Available
  • Lid
    Available
  • Amount Of Content
    1 pc.

Product Description

Pot made of SUS 304 stainless steel.
[Features]
· Excellent durability and functionality. Hygienic and easy to clean.
[Applications]
· Size is selectable to suit the capacity and purpose.

Part Number
SH-4640 SALE
SH-4645 SALE
SH-4650 SALE
SH-4655 SALE
SH-4660 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 17,753.00

฿ 12,977.44

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 ~ 59 48 410 480 400 400 500-6571 4950 1 pc.

฿ 24,379.00

฿ 22,428.68

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 60 ~ 99 68 465 530 450 450 500-6589 6400 1 pc.

฿ 32,215.00

฿ 29,637.80

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 60 ~ 99 94 510 580 500 500 500-6597 8500 1 pc.

฿ 45,709.00

฿ 42,052.28

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 100 ~ 130 565 630 550 550 500-6601 10500 1 pc.

฿ 52,240.00

฿ 48,060.80

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 100 ~ 165 615 680 600 600 500-6619 12800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1