(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scraper TS

Scraper TS

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 103.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-501
TS-502
TS-503 SALE
TS-504
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 103.00

SCRAPERS 1 Piece(s) 12 Day(s) 25 Straight 158 47 382-9952 40 1 pc.

฿ 125.00

SCRAPERS 1 Piece(s) 1 Day(s) 56 Straight blade 158 47 382-9961 45 1 pc.

฿ 173.84

฿ 97.56

SCRAPERS 1 Piece(s) Same day 66 Diagonal Blade 175 64 382-9979 50 1 pc.

฿ 191.32

SCRAPERS 1 Piece(s) 1 Day(s) 43 Skin 162 50 382-9987 45 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade thickness(mm)
    1
  • Blade material
    Stainless steel for cutlery (SUS420J2)
  • Grip Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle has checkering and anti-slip finish so it can be easily gripped with or without gloves.
[Applications]
· For peeling off stains on the floor and paints as well as for the removal of sticky substances.

Part Number
TS-501
TS-502
TS-503 SALE
TS-504
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 103.00

SCRAPERS 1 Piece(s) 12 Day(s) 25 Straight 158 47 382-9952 40 1 pc.

฿ 125.00

SCRAPERS 1 Piece(s) 1 Day(s) 56 Straight blade 158 47 382-9961 45 1 pc.

฿ 173.84

฿ 97.56

SCRAPERS 1 Piece(s) Same day 66 Diagonal Blade 175 64 382-9979 50 1 pc.

฿ 191.32

SCRAPERS 1 Piece(s) 1 Day(s) 43 Skin 162 50 382-9987 45 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With chequering and slip prevention, the handle has an easy to grip design whether with or without gloves.

Specification

●Total Length(mm):159
●Blade Length(mm):47
●SPQ(piece):5
●With blade processing

Materials

●Blade: Stainless Steel Blade (SUS420J2)
●Grip: Polypropylene(PP)

Warning

●It is not a penetration type.
●SUS420J2 is magnetic.