(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scraper H-Type (SCR-H300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCR-H1200
SCR-H300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,985.99

SCRAPERS 1 Piece(s) 1 Day(s) 1255 363-6054 1050 1 pc.

฿ 1,819.00

SCRAPERS 1 Piece(s) 12 Day(s) 355 363-6046 490 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Steel_
  • Blade Width(mm)
    126
  • Blade Length(mm)
    25
  • Blade thickness(mm)
    0.7
  • Grip
    Elastomer Resin
  • Accessory
    5 Replacement Blades
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Ideal for removing stubborn stains and scraping.
· Easy-to-grasp elastomer resin grip is used.
·A safety spring is built in to prevent the blade from falling off during blade replacement.
·It can be used by hitting the grip end with a hammer.
·The blade comes with an oversized non-scored blade that is highly durable.
·Extra-large spare blades (H-shaped blades) for cutters can be used as spare blades.
[Applications]
·Stubborn peeling and scraping work such as wallpaper, flooring, waterproof sheets, etc.

Part Number
SCR-H1200
SCR-H300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,985.99

SCRAPERS 1 Piece(s) 1 Day(s) 1255 363-6054 1050 1 pc.

฿ 1,819.00

SCRAPERS 1 Piece(s) 12 Day(s) 355 363-6046 490 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1