(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

64 mm Iron Jaw Scraper

64 mm Iron Jaw Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 14B

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    64
  • Overall Length(mm)
    122
  • Blade Length(mm)
    81
  • Blade thickness(mm)
    0.4
  • Trusco Code
    380-8351
  • Blade
    SUS430
  • Grip
    ABS Resin
  • Mass(g)
    59
  • Amount Of Content
    1 pc.
Part Number
14B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 202.84

SCRAPERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    64
  • Overall Length(mm)
    122
  • Blade Length(mm)
    81
  • Blade thickness(mm)
    0.4
  • Trusco Code
    380-8351
  • Blade
    SUS430
  • Grip
    ABS Resin
  • Mass(g)
    59
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Stainless steel blade scraper that can be used even in wet areas.
· The blade has straight and curved parts for different purposes.
[Applications]
· For dirt removal.

Specifications of 14B

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    64
  • Overall Length(mm)
    122
  • Blade Length(mm)
    81
  • Blade thickness(mm)
    0.4
  • Trusco Code
    380-8351
  • Blade
    SUS430
  • Grip
    ABS Resin
  • Mass(g)
    59
  • Amount Of Content
    1 pc.
Part Number
14B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 202.84

SCRAPERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1