(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Edge cutter (56B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56B
XB56
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Overall Length
(mm)
Trusco Code Grip Accessory Mass
(g)
Amount Of Content

฿ 267.97

SCRAPERS 1 Piece(s) - 10 Day(s) Main Body 160 360-7381 ABS Resin NA 57.5 1 pc.

฿ 122.00

SCRAPERS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Special spare blades - 360-7399 - - 35 1 Pack (3 pcs)

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Alloy tool steel
  • Blade Width(mm)
    43
  • Blade Length(mm)
    43
  • Blade thickness(mm)
    0.6

Product Description

A replaceable leather scraper that can be used for a wide range of purposes, such as cutting, cutting, trimming, peeling, and scraping.
[Features]
·Replaceable skins.
·Unparalleled sharpness.
·The blade can be used forward and backward.
·Blade width 43mm.
[Applications]
·It can be used for a wide range of purposes.
·Ideal for cutting leather and resin sheets.

Part Number
56B
XB56
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Overall Length
(mm)
Trusco Code Grip Accessory Mass
(g)
Amount Of Content

฿ 267.97

SCRAPERS 1 Piece(s) - 10 Day(s) Main Body 160 360-7381 ABS Resin NA 57.5 1 pc.

฿ 122.00

SCRAPERS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Special spare blades - 360-7399 - - 35 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The blade can be used back and forth.

Specification

●Blade Thickness: 0.6mm

Materials

●Blade: Alloy Tool Steel
●Grip: ABS Resin

Accessories

●None