(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-45 Scraper (202B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
202B
XB18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Overall Length
(mm)
Trusco Code Grip Accessory Mass
(g)
Amount Of Content

฿ 236.67

SCRAPERS 1 Piece(s) - 1 Day(s) Main Body 185 342-8184 Polypropylene (PP) NA 73 1 pc.

฿ 109.00

SCRAPERS 1 Pack(s)

4 Pieces Per Package

12 Day(s) Spare Blade for T​-​4​5​ - 360-7372 - - 39 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Alloy tool steel
  • Blade Width(mm)
    45
  • Blade Length(mm)
    45
  • Blade thickness(mm)
    0.45

Product Description

[Features]
· A spare blade type scraper with thin blade bent back for use.
· Depending on the extent to which force is applied, blade curvature can be adjusted for various types of work from detailed work on one location to work where the whole blade width is used.
[Applications] Removing rust, removing dirt, stripping paint, peeling off stickers, etc.

Part Number
202B
XB18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Overall Length
(mm)
Trusco Code Grip Accessory Mass
(g)
Amount Of Content

฿ 236.67

SCRAPERS 1 Piece(s) - 1 Day(s) Main Body 185 342-8184 Polypropylene (PP) NA 73 1 pc.

฿ 109.00

SCRAPERS 1 Pack(s)

4 Pieces Per Package

12 Day(s) Spare Blade for T​-​4​5​ - 360-7372 - - 39 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1