(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scraper with Carbide Blade (25 mm Width)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 568.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
449
625
625-DROP
625-PEAR
625-ROUND
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Model Total Length
(mm)
Shape Trusco Code Grip Mass
(g)
Amount Of Content

฿ 695.00

SCRAPERS 1 Piece(s) 10 Day(s) - Special spare blades - Triangle type 355-6115 - 6 1 pc.

฿ 1,138.67

SCRAPERS 1 Piece(s) 10 Day(s) 25 Main Body 195 Triangle Type 355-6166 Elastomer Resin 107 1 pc.

฿ 568.20

SCRAPERS 1 Piece(s) 12 Day(s) - Special spare blades - Drop Type 355-6174 - 3 1 pc.

฿ 577.15

SCRAPERS 1 Piece(s) 12 Day(s) - Special spare blades - Pear Shaped 355-6182 - 3 1 pc.

฿ 568.20

SCRAPERS 1 Piece(s) 12 Day(s) - Special spare blades - Round 355-6191 - 3 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Carbide
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Carbide blade lasts more than 50 times longer than conventional (steel) blades.
· Can be used on anything from soft materials such as wood to hard materials such as iron plate and concrete.
· Precision-polished rounded blade design won't damage the surface of materials.
[Applications]
· For removing paint, rust, adhesive tape, etc.
· For removing adhesives, filling materials, and concrete from surfaces.
· For removing matter adhered while doing ironwork on car bodies or boats, etc.

Part Number
449
625
625-DROP
625-PEAR
625-ROUND
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Model Total Length
(mm)
Shape Trusco Code Grip Mass
(g)
Amount Of Content

฿ 695.00

SCRAPERS 1 Piece(s) 10 Day(s) - Special spare blades - Triangle type 355-6115 - 6 1 pc.

฿ 1,138.67

SCRAPERS 1 Piece(s) 10 Day(s) 25 Main Body 195 Triangle Type 355-6166 Elastomer Resin 107 1 pc.

฿ 568.20

SCRAPERS 1 Piece(s) 12 Day(s) - Special spare blades - Drop Type 355-6174 - 3 1 pc.

฿ 577.15

SCRAPERS 1 Piece(s) 12 Day(s) - Special spare blades - Pear Shaped 355-6182 - 3 1 pc.

฿ 568.20

SCRAPERS 1 Piece(s) 12 Day(s) - Special spare blades - Round 355-6191 - 3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1