(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scraper with Carbide Blade (50 mm Width) (442)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
442
451
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Other Blade Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 601.80

SCRAPERS 1 Piece(s) 10 Day(s) 50 - 1.5 - 355-6107 6 1 pc.

฿ 656.96

SCRAPERS 1 Piece(s) 1 Day(s) 65 Option 1.95 7311518014506 355-6123 10 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Carbide
  • Details Model
    Special spare blades
  • Blade Length(mm)
    6.9
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Carbide blade lasts more than 50 times longer than conventional (steel) blades.
· Ergonomic handle is gentle on the hands.
· Can be used in two directions.
[Applications]
· For removing paint, rust, adhesive tape, etc.
· For removing adhesives, filling materials, and concrete from surfaces.
· For removing matter adhered while doing ironwork on car bodies or boats, etc.

Part Number
442
451
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Other Blade Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 601.80

SCRAPERS 1 Piece(s) 10 Day(s) 50 - 1.5 - 355-6107 6 1 pc.

฿ 656.96

SCRAPERS 1 Piece(s) 1 Day(s) 65 Option 1.95 7311518014506 355-6123 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1