1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Myton

NIT AIR ANGLE GRINDERS

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,708.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low head type makes it easer to see work material and improves work efficiency

Part Number
MLG-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,708.33

฿ 14,166.66

NIT AIR ANGLE GRINDERS 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 13000 Air Consumption(m³/min) 0.45 Operating Air Pressure(Mpa) 0.6
Exhaust Direction Front Total Length(mm) 168 Main Body, Related Products Body
Trusco Code 367-9985 Hose Take-in Port high coupler 20PM Applicable grindstone size outer diameter x inner diameter(mm) 100×15.0
Mass(g) 1400