1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

400 Hz High Frequency Inverter Dedicated Cable (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 400 Hz High Frequency Inverter Dedicated Cable
  • 400 Hz High Frequency Inverter Dedicated Cable
  • 400 Hz High Frequency Inverter Dedicated Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,096.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Used to connect inverter power supplies and high-frequency grinders
· Refer to the catalog for applicable models.

Part Number
76331011
76331012
76331013
76331014
COOD-10
COOD-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCord Length
(M)
Related Product Model Details Model Cable Length
(m)
Usage Trusco Code Mass
(g)

฿ 8,817.50

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 10 Day(s) 10CableDedicated cable10When the GH Series grinder is connected to the HFI-032B/044B inverter power supply394-07133400

฿ 11,168.31

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 10 Day(s) 20CableDedicated cable20When the GH Series grinder is connected to the HFI-032B/044B inverter power supply394-07215400

฿ 13,519.12

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 14 Day(s) 30CableDedicated cable30When the GH Series grinder is connected to the HFI-032B/044B inverter power supply394-07307400

฿ 3,096.96

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 10 Day(s) --Dedicated adapter-When connected to the HFI-032B/044B inverter power supply and HDG (HHG) Series394-0748200

฿ 14,857.37

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 19 Day(s) 10CableExtension cord-High-Frequency Inverter Power Source HFI-130B and High Frequency Grinder HDG (HHG) Series for a Wide Range of Uses394-07565500

฿ 18,424.41

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 19 Day(s) 20CableExtension cord-High-Frequency Inverter Power Source HFI-130B and High Frequency Grinder HDG (HHG) Series for a Wide Range of Uses394-07648500

Loading...

  1. 1

Basic Information

Product Model Power Supply etc. Related Products Accessories None