1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

400 Hz High-Frequency Grinder (Pot Type)_HDG Heavy-Duty, Anti-Vibration Type, With Brake

NDT HIGH-FREQUENCY GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 42,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The powerful high-output vibration isolation type is now equipped with soft start and brake.

Part Number
HDGT-18PS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 42,769.00

฿ 39,347.48

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Unloaded Rotational Speed(min-1) 8000 Power Capacity Calculation Standard(kVA) 3.7
Current(A) 10 Cord Length(M) 0.3 No. of Cores 6 Core Type
Accessories Available Details Model Powerful/vibration resistant type/with brakes Grinding Wheel Diameter(mm) 180 (For High Speed)
Power Consumption(W) 2700 Cord Length 0.3m Trusco Code 394-0837
Specifications 6-core type Usable Grindstone Peripheral Speed 4800m/min Current 10A
Application Inverter Power HFI-044B Mass(g) 4000

Please check the type/dimensions/specifications of the part HDGT-18PS in the 400 Hz High-Frequency Grinder (Pot Type)_HDG Heavy-Duty, Anti-Vibration Type, With Brake series.