(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
056172 |
056174 |
056176 |
056400 |
056402 |
056404 |
059530 |
059534 |
066100 |
066102 |
066104 |
066106 |
066108 |
066110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Total Length (mm) |
Tip Size Plus (+) | Tip Size / Minus (-) Blade Width (mm) | Tip Size / Minus (-) Blade Thickness (mm) | Detailed Type | Cutting Edge Size | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 322.67 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Minus (-) | 25 | - | 5.5 | 0.8 | Short Type | - | 411-8022 | 4.6 | ||
฿ 322.67 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Minus (-) | 25 | - | 5.5 | 1 | Short Type | - | 411-8031 | 4.6 | ||
฿ 322.67 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Minus (-) | 25 | - | 6.5 | 1.2 | Short Type | - | 411-8049 | 4.6 | ||
฿ 238.54 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 25 | No. 1 | - | - | Short Type | - | 411-8162 | 3.4 | ||
฿ 238.69 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 25 | No. 2 | - | - | Short Type | - | 411-8171 | 4.2 | ||
฿ 238.69 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 25 | No. 3 | - | - | Short Type | - | 411-8189 | 4.6 | ||
฿ 360.15 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 50 | No. 1 | - | - | Long Type | - | 411-8553 | 9.8 | ||
฿ 360.30 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 50 | No. 3 | - | - | Long Type | - | 411-8570 | 10.8 | ||
฿ 264.02 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T10 | 411-9011 | 3.6 | ||
฿ 264.02 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T15 | 411-9029 | 3.6 | ||
฿ 264.02 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T20 | 411-9037 | 4 | ||
฿ 264.17 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T25 | 411-9045 | 4.6 | ||
฿ 264.17 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T30 | 411-9053 | 4.8 | ||
฿ 264.32 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T40 | 411-9061 | 6 |
[Features]
· A bit whose bite and lifespan are improved thanks to the diamond coating.
Part Number |
---|
056172 |
056174 |
056176 |
056400 |
056402 |
056404 |
059530 |
059534 |
066100 |
066102 |
066104 |
066106 |
066108 |
066110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Total Length (mm) |
Tip Size Plus (+) | Tip Size / Minus (-) Blade Width (mm) | Tip Size / Minus (-) Blade Thickness (mm) | Detailed Type | Cutting Edge Size | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 322.67 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Minus (-) | 25 | - | 5.5 | 0.8 | Short Type | - | 411-8022 | 4.6 | ||
฿ 322.67 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Minus (-) | 25 | - | 5.5 | 1 | Short Type | - | 411-8031 | 4.6 | ||
฿ 322.67 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Minus (-) | 25 | - | 6.5 | 1.2 | Short Type | - | 411-8049 | 4.6 | ||
฿ 238.54 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 25 | No. 1 | - | - | Short Type | - | 411-8162 | 3.4 | ||
฿ 238.69 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 25 | No. 2 | - | - | Short Type | - | 411-8171 | 4.2 | ||
฿ 238.69 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 25 | No. 3 | - | - | Short Type | - | 411-8189 | 4.6 | ||
฿ 360.15 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 50 | No. 1 | - | - | Long Type | - | 411-8553 | 9.8 | ||
฿ 360.30 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Plus (+) | 50 | No. 3 | - | - | Long Type | - | 411-8570 | 10.8 | ||
฿ 264.02 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T10 | 411-9011 | 3.6 | ||
฿ 264.02 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T15 | 411-9029 | 3.6 | ||
฿ 264.02 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T20 | 411-9037 | 4 | ||
฿ 264.17 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T25 | 411-9045 | 4.6 | ||
฿ 264.17 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T30 | 411-9053 | 4.8 | ||
฿ 264.32 |
WER DRIVER BITS TORSION TYPE | 1 Piece(s) | 31 Day(s) | Torx Type (Hexalobular) | 25 | - | - | - | - | T40 | 411-9061 | 6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?