- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of D-14
-
- Tip Type
- Screw Catch
-
- Shank Diameter(mm)
- 6.35
-
- Total Length(mm)
- 115
-
- Single Item / Set Items
- Single Item
-
- Tip Size Plus (+)
- No. 2
-
- With or Without Cutting Edge Magnet Function
- Not Included
-
- With or Without Double-headed Function
- Not Included
-
- Shaft Length(mm)
- 90
-
- Trusco Code
- 389-3162
-
- Mass(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 394.21
|
BRO ATTACHMENTS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Tip Type
- Screw Catch
-
- Shank Diameter(mm)
- 6.35
-
- Total Length(mm)
- 115
-
- Single Item / Set Items
- Single Item
-
- Tip Size Plus (+)
- No. 2
-
- With or Without Cutting Edge Magnet Function
- Not Included
-
- With or Without Double-headed Function
- Not Included
-
- Shaft Length(mm)
- 90
-
- Trusco Code
- 389-3162
-
- Mass(g)
- 20
Product Description
[Features]
· Work can be done without dropping screws in deep, interior locations where a magnet is not effective. (PAT.)
· A bit for 6.35 mm compatible 14.4 V rechargeable impact screwdrivers.
· The diameter of the tip shaft is a slim ø4.3 mm type.
[Applications]
· Work can be done without dropping screws with which the magnet is ineffective.
Specifications of D-14
-
- Tip Type
- Screw Catch
-
- Shank Diameter(mm)
- 6.35
-
- Total Length(mm)
- 115
-
- Single Item / Set Items
- Single Item
-
- Tip Size Plus (+)
- No. 2
-
- With or Without Cutting Edge Magnet Function
- Not Included
-
- With or Without Double-headed Function
- Not Included
-
- Shaft Length(mm)
- 90
-
- Trusco Code
- 389-3162
-
- Mass(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 394.21
|
BRO ATTACHMENTS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?