(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triple Slim Bit

Triple Slim Bit

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-TSB-200

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    200
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Hardness
    HRC56±1
  • Trusco Code
    326-6389
  • Mass(g)
    47
Part Number
D-TSB-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 380.01

BRO DRIVER BITS TORSION TYPE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    200
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Hardness
    HRC56±1
  • Trusco Code
    326-6389
  • Mass(g)
    47

Product Description

[Features]
· It is suitable for tightening hard screws and heavy work.
· This thickness of the slim part of the center does not easily break even during machining, and it further relaxes the impact and transmits the ideal torque. (PAT.)
· Long type (200 mm) torsion type bit.
· Slim tip specification. (Tip shaft diameter φ4.5)

Specifications of D-TSB-200

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    200
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Hardness
    HRC56±1
  • Trusco Code
    326-6389
  • Mass(g)
    47
Part Number
D-TSB-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 380.01

BRO DRIVER BITS TORSION TYPE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1