(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ACMM-5611 |
ACMM-5665 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 275.00 |
ANX DRIVER BITS COLOR TYPE | 1 Pack(s) |
2 Pieces Per Package |
13 Day(s) | 110 | 395-3548 | 57/pack | ||
฿ 210.00 |
ANX DRIVER BITS COLOR TYPE | 1 Pack(s) |
2 Pieces Per Package |
13 Day(s) | 65 | 395-3556 | 33/pack |
[Features]
· 1 unit fits 2 sizes.
[Applications]
· For turning flathead screws
Part Number |
---|
ACMM-5611 |
ACMM-5665 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 275.00 |
ANX DRIVER BITS COLOR TYPE | 1 Pack(s) |
2 Pieces Per Package |
13 Day(s) | 110 | 395-3548 | 57/pack | ||
฿ 210.00 |
ANX DRIVER BITS COLOR TYPE | 1 Pack(s) |
2 Pieces Per Package |
13 Day(s) | 65 | 395-3556 | 33/pack |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?