- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super L-Type Cutter
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 174B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 157.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201041
-
- Trusco Code
- 360-7569
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 79.3
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 235.01
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 157.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201041
-
- Trusco Code
- 360-7569
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 79.3
Product Description
[Features]
· Large screw-lock type cutter with a convenient hook for opening craft tape and top of a paint can.
· A versatile type that can cut everything from paper to plywood.
Specifications of 174B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 157.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201041
-
- Trusco Code
- 360-7569
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 79.3
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 235.01
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features· Large screw-lock type cutter with a convenient hook for opening craft tape and top of a paint can.
Specifications· Blade thickness: 0.5 mm
Material· Body: ABS resin
· Blade: Alloy tool steel
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|
360-7569 | 174B | 157.5 | LB10K・LB50K・LBB10K・LBB50K・LBSP5K・LBWV3K | 80 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?