1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Illumination for Microscopes

TRC GOODS FOR MICROSCOPES

LED Illumination for Microscopes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,319.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It uses an LED bulb for high brightness and long service life (15,000 hours).
· With illuminance adjustment function.
· Can be mounted on microscopes that have a cylindrical shaped mirror 60 mm or less in diameter.
[Applications]
· Illumination for stereoscopic microscopes.

Features

●A small and lightweight stereoscopic microscope lighting equipment.
●Since LED bulbs are adopted, has high luminosity and long life (15,000 hours) lighting. 
●With an illuminance adjustment function.
●Can be mounted on a microscope whose mirror shape is

Specification

●Electricity Consumption(W):6
●Outer Diameter x Thickness(mm):93.6 x 28.2
●SPQ(piece):1
●Power: AC100 to 240V 
●Output Voltage: DC12V
●Output Current: 280mA 
●Number of LEDs: 54
●LED Luminosity: 2500mcd (Millicandela)
Part Number
TRL-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,319.24

TRC GOODS FOR MICROSCOPES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Power Consumption(w) 6 Outer Diameter(mm) 93.6
Trusco Code 329-2380 Thickness(mm) 28.2 Power Supply(V) AC 100–240
Output Voltage DC12V Output Current 280mA Number of LEDs 54
LED Luminance 2,500 mcd (millicandela) Mass(g) 400

Please check the type/dimensions/specifications of the part TRL-54 in the LED Illumination for Microscopes series.