1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Variable power stereomicroscope

TRC STEREO MICROSCOPES

Variable power stereomicroscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,124.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is ideal for continuously inspecting parts with the same size and shape.
· Easy-to-mount shape with a large base surface.
· Can be easily operated by anyone as it involves no lens replacement.
· Adjustable in the 55-75 mm eye width range.

Part Number
TXT-2040 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,124.69

฿ 14,471.65

TRC STEREO MICROSCOPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Epi-illumination NA Product Type Stereoscopic Microscope Overall Magnification(x) 20/40
Transmitted light illumination NA Width(mm) 270 Depth(mm) 280
Height(mm) 340 Objective lenses(x) 2·4 Ocular Lens(x) WF10
Field number(mm) 19 Operating Distance(mm) 105 Observable Height(mm) 160
Trusco Code 329-2347 Mirror Body Type Binocular magnification type Mass(g) 4100

Please check the type/dimensions/specifications of the part TXT-2040 in the Variable power stereomicroscope series.