1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tally Counter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tally Counter
  • Tally Counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 599.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Primarily used when counting the number of personnel, load lifting operations, etc. The number advances by 1 every time the top button is pressed.

Part Number
H-102
H-102B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Bore Diameter Trusco Code Mass
(g)

฿ 599.00

KOR COUNTERS 1 Piece(s) 12 Day(s) -101-643165

฿ 721.00

KOR COUNTERS 1 Piece(s) 1 Day(s) 4 mm x 3 Locations101-6440100

Loading...

  1. 1

Basic Information

Product Type Tally Counter Reset method Knob Type Counting Scope 9999
Longitudinal(mm) 46 Side(mm) 46 Thickness(mm) 40
Features It is primarily used when counting the number of personnel, lifting operations, etc. The number advances by 1 every time the button on top is pressed. Material Steel Specifications Reset Method: Knob Type