1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Lathe

MCX BENCH PRECISION LATHES

Small Lathe
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 704,302.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New and powerful machine created in response to the many users who found general purpose machines too large and tabletop lathes too small.
· Practical machine prized at manufacturing sites as well.
· Ideal for prototype production as well as research and development.

Part Number
TNL610GE-H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 704,302.00

฿ 571,752.36

MCX BENCH PRECISION LATHES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type Lathe Function Only Power supply (V) Three-phase 200 Distance Between Centers (mm) 609
Swing Over Bed (mm) 305 Width(mm) 1465 Depth(mm) 463
Height(mm) 565 Installation Floor Surface Area Approximately 1,500 x 800 mm Number of Revolutions of Spindle 12 speed 70–1400 rpm
Thread Cutting Millimeters 0.25-7.5 mm, Inches 3.5 to 104 TP I Output(kW) 1.5 Trusco Code 458-7553
Mass(g) 280000 SMain Shaft Through Hole(mm) 40 Tail Stock Sleeve Taper MT3
Spindle Taper MT5 Power Cord Length(m) 4 Basic Set Lathe Body / 3-Claw Scroll Chuck (150 mm) / Face Plate / Rotation Center (MT3) / Vibration Prevention when Fixed / Vibration Prevention when Moving / Bit Tray / Changing Gears / Worm Gear (Using a Thread Dial) / Fixed Center (MT3) / Center Sleeve (MT5 x 3) / Tools
Optional Extras Sold Separately Machine Stand / 4-Claw Independent Chuck and Back Plate / 6 pc Tool Set / Machining Oil Pump Set / Drill Chuck and Arbor (MT3) / Center Drill Tail Stock Sleeve Feeder 100mm

Please check the type/dimensions/specifications of the part TNL610GE-H in the Small Lathe series.