1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Setter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 202,938.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MDV/180NSALE
MDV/280NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Range
(°C)
Product Capacity Trusco Code

฿ 202,938.86

฿ 158,677.89

MSC PLUG TYPE HEATERS 1 Piece(s) 40 Day(s) Normal Temperature~1803.6kW465-7349

฿ 212,587.65

฿ 166,222.28

MSC PLUG TYPE HEATERS 1 Piece(s) 40 Day(s) Normal Temperature – 2804.5kW465-7357

Loading...

  1. 1

Basic Information

Product Model Drum Heater Power Supply(V) Three-phase 200 Detailed Type Drum Heater
Features Mildly heated at safe temperatures set below the heat resistance temperature of the objects contained inside the barrel. Use The heat retention/dissolution of adhesives, etc. The heat dissolution/retention of high viscosity liquids. Applicable Can JIS standard steel drum 200 l
Temperature Detection K Thermocouple Control System ON/OFF Control Alarm High Temperature Automatic Stop, Automatic Return
Inner Size Diameter 600X960 mm Iron Lid MDV/LIB-C (Sold Separately) Insulated Lid MDV/LIB-GW (Sold Separately)
Mass(g) 65000