1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drum Setter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 120,440.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●The pail can be entirely heated safely in its entirety.ina safe manner.

Usage

●For heat insulation and dissolution of grease etc.

Specification

●Power(V):Single phase 200
●SPQ(piece):1
●Compatible Can: JIS Standard Steel Pail of 20L
●Temperature Detection: Type K Thermocouple
●Control System: ON/OFF Control 
●Alarm: High Temperature Automatic Stop/Automatic Recovery 
●Inner Dimention Size: Diameter 360 x 400mm
●Iron Lid: MPH/LIB-C, Insula
Part Number
MPH-20/180NSALE
MPH-20/280NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Range
(°C)
Product Capacity Trusco Code

฿ 120,440.80

฿ 98,219.47

MSC PLUG TYPE HEATERS 1 Piece(s) 40 Day(s) Normal Temperature~1801.2kW465-7365

฿ 134,913.96

฿ 113,638.03

MSC PLUG TYPE HEATERS 1 Piece(s) 40 Day(s) Normal Temperature – 2801.5kW465-7373

Loading...

  1. 1

Basic Information

Product Model Drum Heater Power Supply(V) Single-phase 200 Detailed Type Pail Heater
Features The entire pail can be heated safely. An electric heater efficiently heats from both the bottom and side surfaces. Use Heat Insulation / Grease Dissolution Grease, Etc. Applicable Can JIS standard steel bucket 20 L
Temperature Detection K Thermocouple Control System ON/OFF Control Alarm High Temperature Automatic Stop, Automatic Return
Inner Size Diameter 360X400 mm Iron Lid MPH/LIB-C (Sold Separately) Insulated Lid MPH/LIB-GW (Sold Separately)
Mass(g) 30000