1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Type Heater

Plug Type Heater
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,231.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it can directly heat the liquid inside the tank and pipeline, it has superior thermal efficiency.

Part Number
PAB3020
PAB3030
PAB3050
PWA3030
PWA3100
SPW3020
SPW3050
SPW3060SALE
SPW3100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(KW)
Detailed Type Size of Heat Generating Part
(mm)
Power Density
(W/cm2)
Screw diameter Thread Length
(mm)
JAN Code Trusco Code Mass
(g)
Heater Pipe Material Plug Material

฿ 10,696.67

PLUG TYPE HEATER 1 Piece(s) 5 Day(s) 2For Oil3402.5G2254560123710355240-45162500SteelCast Iron

฿ 16,880.00

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) 3For Oil5402.5G2254560123710362240-45243100SteelCast Iron

฿ 18,900.00

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) 5For Oil6902.5G21/2324560123710379240-45325400SteelCast Iron

฿ 10,231.67

PLUG TYPE HEATER 1 Piece(s) 8 Day(s) 3For water19010G2254560123710249138-50031900CopperCast Iron

฿ 21,133.34

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) 10For water47010G2254560123710270138-50383000CopperCast Iron

฿ 22,738.34

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) 2For water (stainless steel)1807.5G2234560123711000240-45591200Stainless Steel (SUS316L)Stainless Steel (SUS304)

฿ 29,698.34

PLUG TYPE HEATER 1 Piece(s) 5 Day(s) 5For water (stainless steel)3607.5G2234560123711024240-45751900Stainless Steel (SUS316L)Stainless Steel (SUS304)

฿ 42,727.00

฿ 39,308.84

PLUG TYPE HEATER 1 Piece(s) 19 Day(s) 6For water (stainless steel)4307.5G2234560123711031240-45832200Stainless Steel (SUS316L)Stainless Steel (SUS304)

฿ 52,950.00

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) 10For water (stainless steel)5807.5G2234560123711048240-45912800Stainless Steel (SUS316L)Stainless Steel (SUS304)

Loading...

  1. 1

Basic Information

Product Model Block-Type Heater Power(V) Three-phase 200 Features Because it can directly heat the liquid inside the tank and pipeline, it has superior thermal efficiency.
Use For water, oil, various chemicals, boilers, humidifiers, etc. Thermostat NA