1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Temperature Controller For Heater (Digital Type)

Dedicated Temperature Controller For Heater (Digital Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,587.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature control can be performed just by connecting the heater and power supply and inserting the sensor.

Part Number
DGC1151
DGC2151
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
JAN Code Trusco Code

฿ 11,587.00

TEMPERATURE CONTROLLER 1 Piece(s) 10 Day(s) Single-phase 1004580125320031355-6921

฿ 11,912.00

TEMPERATURE CONTROLLER 1 Piece(s) 10 Day(s) Single-phase 2004580125320048355-6930

Loading...

  1. 1

Basic Information

Product Model Temperature Controller Heat-sensitive Part Total Length(mm) 100 Temperature Range(°C) 0~750
Mass(g) 500 Features Connect the heater power source and simply insert the sensor to control the temperature. This product has an ON-OFF control with a connection point open/close lifespan of 200 thousand uses. When 200 thousand uses is exceeded, the temperature display will flash to notify the user. Use Temperature control.
Power Cord Length Input / Output Cord Both 1 m Heat-sensitive Part Max. Diameter(mm) 2.3 Load Capacity Resistive Load Maximum 15 A