(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
HC-31 |
HC-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 3,251.67 |
DEMAGNETIZER | 1 Piece(s) | 1 Day(s) | Without Output Attenuation Mechanism | 119-6359 | 1 unit | ||
฿ 3,953.34 |
DEMAGNETIZER | 1 Piece(s) | Same day | With Output Attenuation Mechanism | 119-6367 | 1 unit |
A small and lightweight degausser applying the degaussing effect of alternating magnetic fields.
[Features]
· Easily demagnetizing tools with a screw or a washer attached to the tip by HC-33.
· Holding the machine over tools and pressing a button to demagnetize magnetized tools are possible.
· Having no need to keep the machine away from the object while pressing the button.
· Solder products that can be used in not only tools, but also various ways depending on ideas, such as molds or watches.
[Application]
· Can be used widely depending on the ideas, such as demagnetizing inadvertently magnetized watches or audio CDs.
Part Number |
---|
HC-31 |
HC-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 3,251.67 |
DEMAGNETIZER | 1 Piece(s) | 1 Day(s) | Without Output Attenuation Mechanism | 119-6359 | 1 unit | ||
฿ 3,953.34 |
DEMAGNETIZER | 1 Piece(s) | Same day | With Output Attenuation Mechanism | 119-6367 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?