1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Steam Pressure Gauge (A Type Vertical Type / ø100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,757.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features outstanding durability.
· Can be used with vapor.
· JIS B 7505-1 standard product.
· Items with various performances can be manufactured depending on the application.

Part Number
G411-211-M-0.1MP
G411-211-M-0.4MP
G411-211-M-0.5MP
G411-211-M-0.6MP
G411-211-M-0.16MP
G411-211-M-0.25MP
G411-211-M-1MP
G411-211-M-1.6MP
G411-211-M-2MP
G411-211-M-2.5MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 1,928.01

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 0.10.002AMT3/8×100×0.10MPa325-9943

฿ 1,773.00

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 0.40.01AMT3/8×100×0.40MPa325-9960

฿ 1,773.00

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 0.50.01AMT3/8×100×0.50MPa325-9978

฿ 1,798.31

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 0.60.01AMT3/8×100×0.60MPa325-9986

฿ 2,045.54

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 19 Day(s) 0 ~ 0.160.005AMT3/8×100×0.16MPa325-9935

฿ 1,757.53

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 0.250.005AMT3/8×100×0.25MPa325-9951

฿ 1,897.00

GENERAL PRESSURE GAUGES 1 Piece(s) 10 Day(s) 0 ~ 1.00.02AMT3/8×100×1.00MPa365-8899

฿ 1,773.98

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 1.60.05AMT3/8×100×1.60MPa325-9994

฿ 1,882.71

GENERAL PRESSURE GAUGES 1 Piece(s) 10 Day(s) 0 ~ 2.00.05AMT3/8×100×2.00MPa326-0038

฿ 1,773.00

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) 0 ~ 2.50.05AMT3/8×100×2.50MPa326-0020

Loading...

  1. 1

Basic Information

Product Type General Steam Pressure Gauge Standard JIS B7505-1 Material Brass
Application Constant Pressure Measurement of Gas or Liquid Accuracy ±1.6% FS Size(mm) 100
Connecting portion size G3/8B Case shape A Mass(g) 470