1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Level Light

HANDY LEVEL LIGHT

Handy Level Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Super-lightweight, this is a conveniently portable spirit level.
· The Handy Level Light includes a hole for hanging.

 
Part Number
76342
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 227.25

HANDY LEVEL LIGHT 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 100 Magnet NA
Height(mm) 50 Thickness(mm) 19 Accuracy ±2.5 mm/m = within 0.1432°
Sensitivity 0.5mm/m=0.0286° Material: Main body ABS Resin Material: bubble tube Acrylic Resin
Material: liquid Petroleum-Based Solution Mass(g) 39 Features Includes hanging hole

Please check the type/dimensions/specifications of the part 76342 in the Handy Level Light series.