1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round level

Round level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can be used to measure all directions on a horizontal plane.
· Can be used by mounting with screws on machinery and equipment.
· Small and convenient to carry.
[Applications]
· Horizontal measurement.

Part Number
ED-CI
ED-CIM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Height
(mm)
Trusco Code Mass
(g)

฿ 530.00

EBS LEVELS 1 Piece(s) 10 Day(s) NA11410-542710

฿ 575.00

EBS LEVELS 1 Piece(s) 10 Day(s) 1-Surface12.2410-543516

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Round) Diameter(mm) 45 Sensitivity 0.50mm/m=0.0286°
Application Horizontal measurement. Accuracy ±2.50 mm/m = within ±0.1432° Main Body Acrylic Resin (PMMA)