1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Key Holder Level

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Key Holder Level
  • Key Holder Level
  • Key Holder Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A key can be installed for measuring.
· Small and convenient to carry.
[Applications]
· Horizontal measurement.

Part Number
ED-KEY
ED-KEYBL
ED-KEYR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 300.57

EBS LEVELS 1 Piece(s) 10 Day(s) Green4​9​5​0​5​1​5​1​2​2​0​7​9410-5494

฿ 301.03

LEVELS 1 Piece(s) 12 Day(s) Blue4950515122086485-0637

฿ 301.03

LEVELS 1 Piece(s) 10 Day(s) Red4950515122093485-0645

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 47 Magnet NA
Height(mm) 15 Thickness(mm) 15 Sensitivity 0.50mm/m=0.0286°
Mass(g) 13 Accuracy ±2.50 mm/m = within ±0.1432° Material Body: acrylic resin