1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale clip level

LEVELS

Scale clip level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
・Can measure by attaching to the Bench rule and Carpenter's square.
・Comes with a chain, for hanging on tool hanger.
・Has a phosphorescent coating that stores light when in bright places and emits light in dark places for several minutes.
[Use]
・For horizontal and vertical measurement.

Part Number
ED-SCL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 233.00

LEVELS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 60 Magnet NA
Height(mm) 30 Thickness(mm) 20 Sensitivity 0.50mm/m=0.0286°
Trusco Code 410-5541 Mass(g) 17 Application Horizontal and vertical measurement.
Accuracy ±2.50 mm/m = within ±0.1432° Main Body ABS Resin Bubble tube Acrylic Resin (PMMA)

Please check the type/dimensions/specifications of the part ED-SCL in the Scale clip level series.