1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Director level

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Director level
  • Director level
  • Director level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 876.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a handy magnet for use in steel frame construction work.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
· Can measure 45°.
[Applications]
· Horizontal, vertical, and 45° measurement.

Part Number
ED-22DLMB
ED-22DLMR
ED-22DLMY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 876.19

EBS LEVELS 1 Piece(s) 10 Day(s) Black410-5028

฿ 876.19

EBS LEVELS 1 Piece(s) 10 Day(s) Red410-5036

฿ 876.19

EBS LEVELS 1 Piece(s) 12 Day(s) Yellow410-5044

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 220 Magnet 1 location
Height(mm) 46 Thickness(mm) 20 Sensitivity 0.50mm/m=0.0286°
Mass(g) 158 Application Horizontal, vertical, and 45° measurement. Accuracy ±2.50 mm/m = within ±0.1432°
Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA)