(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With ball chain.
· With an ultra-strong magnet attached, it is useful in steel-frame construction.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
[Applications]
· Horizontal and vertical measurement.
Part Number |
---|
ED-10GHLMB |
ED-10GHLMH |
ED-10GHLMR |
ED-10GHLMW |
ED-10GHLMY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 1,046.67 | LEVELS | 1 Piece(s) | 10 Day(s) | Black | 410-4676 | ||
฿ 1,046.67 | LEVELS | 1 Piece(s) | 10 Day(s) | Green | 410-4684 | ||
฿ 990.00 | LEVELS | 1 Piece(s) | 1 Day(s) | Red | 410-4692 | ||
฿ 1,046.67 | LEVELS | 1 Piece(s) | 1 Day(s) | White | 410-4706 | ||
฿ 1,046.67 | LEVELS | 1 Piece(s) | 12 Day(s) | Yellow | 410-4714 |
Loading...
Product Type | Level gauge | Length(mm) | 100 | Magnet | 1 location |
---|---|---|---|---|---|
Height(mm) | 46.5 | Thickness(mm) | 22 | Sensitivity | 0.50mm/m=0.0286° |
Mass(g) | 92 | Application | Horizontal and vertical measurement. | Accuracy | ±1.50 mm/m = within ±0.0859° |
Main Body | Aluminum Alloy Extruded Material Hardening Treatment | Bubble tube | Acrylic Resin (PMMA) |
How can we improve?
How can we improve?