1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy level-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handy level-2
  • Handy level-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 526.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With ball chain.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
[Applications]
· Horizontal and vertical measurement.

Part Number
ED-10HLB
ED-10HLMB
ED-10HLMR
ED-10HLMY
ED-10HLR
ED-10HLY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Color Trusco Code Mass
(g)

฿ 526.81

EBS LEVELS 1 Piece(s) 12 Day(s) NABlack410-472255

฿ 795.56

EBS LEVELS 1 Piece(s) 1 Day(s) 1 locationBlack410-473184

฿ 765.10

EBS LEVELS 1 Piece(s) 12 Day(s) 1 locationRed410-474984

฿ 765.10

EBS LEVELS 1 Piece(s) 12 Day(s) 1 locationYellow410-475784

฿ 526.81

EBS LEVELS 1 Piece(s) 10 Day(s) NARed410-476555

฿ 526.81

EBS LEVELS 1 Piece(s) 12 Day(s) NAYellow410-477355

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 100 Height(mm) 46
Thickness(mm) 20 Sensitivity 0.50mm/m=0.0286° Application Horizontal and vertical measurement.
Accuracy ±2.50 mm/m = within ±0.1432° Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA)