1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ToBi level-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,142.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Speedy storage and removal are possible with a large shackle.
· Features a built-in shackle for use with carabiners.
· Shackle for fall prevention cord is built in.
· With an ultra-strong magnet attached, it is useful in steel-frame construction.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
[Applications]
· Used for scaffold assembly.
· Horizontal and vertical measurement.

Part Number
ED-TB2B
ED-TB2BBL
ED-TB2BR
ED-TB2N
ED-TB2NBL
ED-TB2NR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Bubble tube color Trusco Code

฿ 1,142.86

EBS LEVELS 1 Piece(s) 10 Day(s) BlackGreen410-5559

฿ 1,142.86

EBS LEVELS 1 Piece(s) 12 Day(s) BlackBlue410-5567

฿ 1,142.86

EBS LEVELS 1 Piece(s) 10 Day(s) BlackRed410-5575

฿ 1,142.86

EBS LEVELS 1 Piece(s) 12 Day(s) SilverGreen410-5583

฿ 1,142.86

EBS LEVELS 1 Piece(s) 14 Day(s) SilverBlue410-5591

฿ 1,142.86

EBS LEVELS 1 Piece(s) 12 Day(s) SilverRed410-5605

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 120 Magnet 1 location
Height(mm) 43 Thickness(mm) 16 Sensitivity 0.50mm/m=0.0286°
Mass(g) 91 Application For scaffold assembly. Accuracy ±1.00 mm/m = within ±0.0573°
Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA)