1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ideal level

Ideal level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The measuring surface is arch-shaped to provide resilience against torsion/distortion, and can measure a range from planes to pipes.
· The measurement reference plane is provided with U-slots enabling the measurement of pipes and the like.
· With 45° scale extremely convenient for measuring slope gradients.
[Applications]
· Horizontal, vertical, and 45° measurement.

Part Number
ED-30IL
ED-38IL
ED-45IL
ED-60IL
ED-75IL
ED-90IL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Trusco Code Mass
(g)

฿ 704.77

EBS LEVELS 1 Piece(s) 12 Day(s) 300410-5150174

฿ 780.96

EBS LEVELS 1 Piece(s) 12 Day(s) 380410-5206217

฿ 876.19

EBS LEVELS 1 Piece(s) 14 Day(s) 450410-5231256

฿ 990.48

EBS LEVELS 1 Piece(s) 14 Day(s) 600410-5281338

฿ 1,428.58

EBS LEVELS 1 Piece(s) 19 Day(s) 750410-5311419

฿ 1,676.19

EBS LEVELS 1 Piece(s) 12 Day(s) 900410-5362499

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Height(mm) 51
Thickness(mm) 20 Sensitivity 0.50mm/m=0.0286° Application Horizontal, vertical, and 45° measurement.
Accuracy ±2.50 mm/m = within ±0.1432° Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA)