1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prismatic Eyevel level gauge (with mounting holes)

Prismatic Eyevel level gauge (with mounting holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The acrylic scraping provides excellent precision.
· With mounting hole.
[Applications]
· Horizontal measurement.

 
Part Number
PH-25
PH-30
PH-40
PH-50
PH-60
PH-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Thickness
(mm)
Accuracy Sensitivity Trusco Code Mass
(g)

฿ 421.11

LEVELS 1 Piece(s) Same day 25881.33mm/m=0.0764°91'/2mm410-00181.8

฿ 442.16

LEVELS 1 Piece(s) Same day 3010101.33mm/m=0.0764°91'/2mm410-00263.3

฿ 431.37

LEVELS 1 Piece(s) 1 Day(s) 4013130.5mm/m=0.0286°34'/2mm410-003410.0

฿ 408.00

ASE LEVELS 1 Piece(s) 10 Day(s) 5015150.5mm/m=0.0286°34'/2mm410-004213

฿ 471.17

ASE LEVELS 1 Piece(s) 10 Day(s) 6015150.5mm/m=0.0286°34'/2mm410-005114

฿ 584.27

LEVELS 1 Piece(s) 20 Day(s) 7015150.5mm/m=0.0286°34'/2mm410-006917.0

Loading...

  1. 1

Basic Information

Product Type Acrylic Level Gauge (Square) Magnet None Use Horizontal measurement.
Body Acrylic Resin (PMMA)