1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Eyevel level gauge with Goniometer

Round Eyevel level gauge with Goniometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,589.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A round level with an angle gauge.
· The acrylic scraping provides excellent precision.
[Applications]
· For horizontal measurement and slope measurement.
· Assembly or installation to machinery and equipment, etc.

 
Part Number
INC-R37
INC-R60
INC-R85
INC-R110
INC-R135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Diameter
(mm)
Clinometer Range
(°)
Accuracy Sensitivity Trusco Code Mass
(g)

฿ 1,589.00

ASE LEVELS 1 Piece(s) 1 Day(s) 12370~±30.60mm/m=0.0330°40'/2mm417-007514

฿ 1,717.44

ASE LEVELS 1 Piece(s) 1 Day(s) 14600~±40.35mm/m=0.0200°24'/2mm417-008339

฿ 2,138.57

ASE LEVELS 1 Piece(s) 12 Day(s) 19850~±50.29mm/m=0.0166°20'/2mm417-0091107

฿ 2,978.18

ASE LEVELS 1 Piece(s) 14 Day(s) 231100~±30.15mm/m=0.0083°10'/2mm417-0059222

฿ 4,222.13

ASE LEVELS 1 Piece(s) 10 Day(s) 271350~±80.29mm/m=0.0166°20'/2mm417-0067410

Loading...

  1. 1

Basic Information

Product Type Acrylic Level Gauge (Round) Magnet None Use For horizontal measurement and slope measurement.
Body Acrylic Resin (PMMA)